HRZ002-WS-F
SMC
bp4_air_preparation_equipment
hrz-f
Powered by
CAD模型選擇
{smc/bp4_air_preparation_equipment/hrz-f/hrz-f_asmtab.prj},{NB=HRZ002-WS-F(0)},{CAPACITY=002},{TEMPERATURE=W},{CIRCULATING=},{OPTION1=},{OPTION2=},{OPTION3=},{OPTION4=},{OPTION5=},{THREAD=0},{PPATH=assembly/hrz-f/hrz-f_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
HRZ-F - Thermo-chiller, EU F-Gas Regulation compliant
Bill of material
HRZ002-WS-F
CAPACITY
Cooling capacity
(002) 2 kW
(004) 4 kW
(008) 8 kW
(010) 10 kW
(002) 2 kW
(004) 4 kW
(008) 8 kW
(010) 10 kW
TEMPERATURE
Temperature
(W) –20 to 90°C
(W) –20 to 90°C
CIRCULATING
Circulating fluid type
(-) Fluorinated fluids -10 to 90°C
(1) Ethylene glycol aqueous solution -10 to 90°C
(2) Clear water/Deionized water 10 to 60°C
(-) Fluorinated fluids -10 to 90°C
(1) Ethylene glycol aqueous solution -10 to 90°C
(2) Clear water/Deionized water 10 to 60°C
OPTION1
Communication
(-) None
(C) Analog communication
(D) DeviceNet communication
(-) None
(C) Analog communication
(D) DeviceNet communication
OPTION2
NPT fitting
(-) None
(N) NPT fitting
(-) None
(N) NPT fitting
OPTION3
SI Unit
(-) None
(W) SI Unit only
(-) None
(W) SI Unit only
OPTION4
DI control kit
(-) None
(-) None
OPTION5
Circulating fluid automatic recovery
(-) None
(Z) Circulating fluid automatic recovery
(-) None
(Z) Circulating fluid automatic recovery
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求