Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
HSCS - Panel Spacers - Fixed Size
Bill of material
HSCS5-B-12
PN
Part No.
COLOR
Color
MAT
Material
EPDM
HRT
Heat Resistant Temperature
-40~120 °C
NO
No.
L
L Length
12 m
AFS
Applicable Frame (Series)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models