Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
HSEC1-DV Series - HSEC1-DV Series - 1.00 mm Edge Rate® High-Speed Edge Card Connector, Vertical
Bill of material
HSEC1-010-01-S-DV-A-TR
PN
Part Number
HSEC1-010-01-S-DV-A-TR
SERIES
Series
HSEC1-DV
POS
Number of Positions (per Row)
CT
Card Thickness
-01: 1.57mm (0.62") Card
PLOPT
Plating Options
ROPT
Row Specification
-DV - Double Vertical
AOPT
Alignment Pins
WTOPT
Weld Tab
Not Available
KOPT
Polyimide Film Pad
TROPT
Packaging Options
A
Dim A
16.50 mm
B
Dim B
11.30 mm
C
Dim C
0.00 mm
D
Dim D
0.00 mm
E
Dim E
9.00 mm
F
Dim F
13.25 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models