Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
HSEC6-DV Series - HSEC6-DV Series - 0.60 mm Edge Rate® High-Speed Edge Card Connector, Vertical
Bill of material
HSEC6-028-01-S-DV-WT-TR
PN
Part Number
HSEC6-028-01-S-DV-WT-TR
SERIES
Series
HSEC6-DV
POS
Number of Positions (per Row)
CT
Card Thickness
01: 1.57mm (0.62") Card
PLOPT
Plating
-S: 30µ" (0,76 µm) Selective Gold on contact area, Matte Tin on tail
ROPT
Row Specification
DV - Double Vertical
SHOPT
Shield Option
WTOPT
Weld Tab
-WT: Weld Tab
TROPT
Packaging Options
A
Dim A
23.88 mm
B
Dim B
18.62 mm
C
Dim C
16.20 mm
D
Dim D
21.18 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models