카탈로그: Samtec
생성됨: 17.10.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Samtec
HSEC8-109-01-L-DV
Samtec
Connectors
Edge Card / Micro Backplane
High Speed Card Systems
High Speed Edge Card
Powered by
CAD모델 선택
{samtec/connectors/edge_card/high_speed_card_systems/high_speed_edge_card/hsec8_dv_asmtab.prj},{NB=HSEC8-109-01-L-DV},{SERIES=HSEC8-DV},{POS=09},{CT=-01},{PLOPT=-L},{R=-DV: Dual Vertical},{AOPT=},{PEOPT=},{BLOPT=},{WTOPT=},{LOPT=},{L2OPT=},{GROPT=},{KOPT=},{TROPT=},{IMAT=Black Liquid Crystal Polymer},{CON=BeCu},{PLAT=Au or Sn over 50micro\" (1,27 microm) Ni},{CR=2.8 A per pin (2 adjacent pins powered)},{OTEMP=-55°C to +125°C},{CID=(3,15 mm) .125\" nominal},{ROHSC=Yes},{PPATH=parts/hsec8_dv_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Samtec
Description
HSEC8-DV Series - HSEC8-DV Series - (0,80 mm) .0315'' Vertical Edge Rate™ Card Socket
Bill of material
HSEC8-109-01-L-DV
PN
Part Number
HSEC8-109-01-L-DV
SERIES
Series
HSEC8-DV
POS
No. of Positions (per Row)
09
10
13
20
25
30
37
40
49
50
60
70
80
90
100
09
10
13
20
25
30
37
40
49
50
60
70
80
90
100
CT
Card Thickness
-01 (1,60 mm) .062" thick card
-01 (1,60 mm) .062" thick card
PLOPT
Plating Specification
-L - 10µ" (0,25 µm) Gold on contact, Matte Tin on Tail
-S - 30µ" (0,76 µm) Gold on contact, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -SM - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Heavy Gold in Contact Area, 3 µ" Gold Tail
-L - 10µ" (0,25 µm) Gold on contact, Matte Tin on Tail
-S - 30µ" (0,76 µm) Gold on contact, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -SM - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Heavy Gold in Contact Area, 3 µ" Gold Tail
R
Row
-DV: Dual Vertical
AOPT
Alignment Pin
Not Selected
-A - Alignment Pin
Not Selected
-A - Alignment Pin
PEOPT
Pass Through
Not Available
Not Available
BLOPT
Board Locks
Not Available
Not Available
WTOPT
Weld Tab
Not Available
Not Available
LOPT
Latching
Not Available
Not Available
L2OPT
ECDP Latching
Not Available
Not Available
GROPT
Guide Rails
Not Available
Not Available
KOPT
Polyimide Film Pad
Not Available
Not Available
TROPT
Packaging Options
Tray Packaging
-TR - Tape & Reel
-FR - Full Reel Qty. Tape & Reel
Tray Packaging
-TR - Tape & Reel
-FR - Full Reel Qty. Tape & Reel
A
0.177
인치
B
0.458
인치
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청