Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
HSEC8-EM Series - HSEC8-EM Series - 0.8mm High Speed, Dual Edge Mount, Mini-Edge Card Assembly
Bill of material
HSEC8-110-01-L-D-EM2
PN
Part Number
HSEC8-110-01-L-D-EM2
SERIES
Series
HSEC8-EM
POS
Number of Positions (per Row)
CT
Card Thickness
01 - 1.57mm[0.62] Thick Card
PLOPT
Plating Option
ROPT
Number of Rows
D - Double
TOPT
Tail Option
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models