Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Sealcon
Description
HSK-INOX-Ex-d Metr. - HSK-Ex-d Standard Cable Glands
Bill of material
CD22MR-6X-D
PN
Part No.
AG
Thread
D1
mm
GL
16 mm
H
mm
SW
mm
DT
Operating Temperature
-60 °C - 105 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hummel
    HSK-M-EMV PG - Cable Glands
    KIPP
    K1106 - Verrou quart de tour Inox
    Hummel
    HSK-M-Multi PG - Cable glands for special applications
    Hummel
    HSK-M-Ex Metr. - HSK-Ex-e Standard Cable Glands
    Hummel
    HSK-INOX-PVDF-Ex Metr. - HSK-Ex-e Standard Cable Glands
    Rittal
    Cover plate for support arm connection - CP-L
    Rittal
    SG signal pillar - 3-stage LED
Previews
3D
Dimension
2D
Download CAD models