Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Hummel
Description
HSK-M-PVDF-Ex-d Metr. - HSK-Ex-d Standard Cable Glands
Bill of material
HSK-M-PVDF-Ex-d 1.634.2000.51
AG
Thread
D1
mm
GL
16 mm
H
mm
SW
mm
DT
Operating Temperature
-20°C - 130°C
BN
Order No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models