Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Sealcon
Description
HSK-MZ-Ex-d Metr. - HSK-Ex-d Standard Cable Glands
Bill of material
CD20MA-EZ-D
PN
Part No.
AG
Thread
D1
mm
GL
16 mm
H
mm
SW
mm
DT
Operating Temperature
-60 °C - 105 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models