Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TE Connectivity
Description
HSSDC2 Connectors
Bill of material
1761072-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
CSY
Connector Style
Receptacle
CS
Connector System
Cable-to-Board
CCTT
Connector & Contact Terminates To
Printed Circuit Board
PD
Product Designation
SFP
PT
Product Type
Connector
NP
Number of Positions
7
NOB
Number of Bays
1
CBM
Contact Base Material
Copper Alloy
CCR
Contact Current Rating (Max)
.5 A
CMAPTM
Contact Mating Area Plating Thickness
1.27 µm
CMAPTIN
Contact Mating Area Plating Thickness
50 µin
CMAPM
Contact Mating Area Plating Material
Gold over Nickel
PCBMR
PCB Mount Retention
Without
MA
Mounting Angle
Right Angle
PCBMS
PCB Mounting Style
Surface Mount
CMT
Connector Mounting Type
Board Mount
CPMM
Centerline (Pitch)
1.27 mm
CPIN
Centerline (Pitch)
.05 in
HM
Housing Material
LCP (Liquid Crystal Polymer)
OTRC
Operating Temperature Range
-10 – 60 °C
OTRF
Operating Temperature Range
14 – 140 °F
CA
Circuit Application
Signal
FUW
For Use With
Fibre Channel
PM
Packaging Method
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models