Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
HSXY Actuator High Speed X and Y Axis System - Dual Driven Belt Linear Actuators
Bill of material
HSXY8000500050EZ1N
PN
Part No.
HSXY8000500050EZ1N
ACTUATOR
Series of Actuator
HSXY
SIZE
Actuator Size
80
XSTROKE
X - Stroke
mm
Enter value for XSTROKE
X - Stroke
mm
cm
inch
ft
YSTROKE
Y - Stroke
mm
Enter value for YSTROKE
Y - Stroke
mm
cm
inch
ft
DRIVE
Drive
RATIO
Ratio
MOTOR
Larger / Non-NEMA Motor
DL
Dynamic Load Capacity C (N)
47280
DMR
Dynamic Moment Capacity Mr (ROLL) (NM)
731
DMP
Dynamic Moment Capacity Mp (PITCH) (NM)
1900
DMY
Dynamic Moment Capacity My (YAW) (NM)
1900
MIX
Moment of Inertia lx (cm4)
146
MIY
Moment of Inertia ly (cm4)
219
LC
Lead Constant (mm/rev.)
200
MIT
Maximum Input Torque (N-M)
90
BMF
Belt - Maximun Force N (lbs)
3750(843)
BEL
Belt - Elastic Limit N (lbs)
7500(1686)
BCD
0
XSTROKESW
50 mm
YSTROKESW
50 mm
XSTROKE2
50 mm
YSTROKE2
50 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models