Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MecVel
Description
HT 50 - Screw-jack
Bill of material
HT50/0001/1:5+7/0/00/SF
IDNR
Ident number
HT50/0001/1:5+7/0/00/SF
MODEL
Model
HT
TIPO
Type
CR
Stroke
mm
Enter value for CR
Stroke
mm
cm
inch
ft
MT
Motor version
RR
Reduction ratio
NP
Poles number
NG
Rpm
VS
Speed
- mm/s
TS
Voltage
V/Hz
TP
Motor type
GR
Size
FS
Flange and shaft mode
FT
Motorflange
SR
Service ratio
PD
Protection class
FR
Brake
OO
Options
OM
E-box position
FC
Limit switches
FCO
Limit switches position
AA
Front end
OPA
Stainless steel version
OPB
Bellows boot option
OPC
Rear tube option
OPE
Viton seals
OPF
Painting
OPH
Handwheel
OPK
Special fixing holes option
OPIA
Automatic greaser option
OPL
Anti rotation option
OPLF
Fastening strips
OPM
2° guide option
OPO
Swinging pins
OPPO
Rear pipe option
OPR
Oil lubricated option
A
198 mm
B
166 mm
C
115 mm
C1
150 mm
D
19 mm
E
62 mm
F
78 mm
G
58 mm
H
63 mm
I
46 mm
J
262 mm
K
70 mm
L
91 mm
M
120 mm
N
29 mm
O
70 mm
P
29 mm
Q
Thread
M30x2
R
7 mm
T
Thread
M14
U
21.5 mm
V
6 mm
W
25 mm
X
57 mm
DD
Thread
M6
TR
Thread
40x7
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MecVel
    Transmission shafts ATM
    MecVel
    HT 200 - Screw-jack
    MecVel
    HT 25 - Screw-jack
    MecVel
    HT 100 - Screw-jack
    MecVel
    B3 Series - Bevel gears
    MecVel
    HR 10 - Screw-jack
    MecVel
    ALI4-FCI-AC - Actuator with limit switches
    MecVel
    HR 50 - Screw-jack
    MecVel
    Swinging pins
    MecVel
    Coupling GM
    MecVel
    HT 05 - Screw-jack
    MecVel
    ALI2 AC - Actuator without limit switches - AC motor
    ATEK Antriebstechnik
    Type V - Bevel Gearbox
    MecVel
    BC2 Series - Bevel gears
Previews
3D
Dimension
2D
Download CAD models