Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Special Springs
Description
HT 500 T2 - For high temperature (100÷120 °C), ISO standard, high force
Bill of material
HT500-025-B-T2
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diameter
38 mm
RD
Rod Diameter
20 mm
PMIN
Pressure min.
20 bar
P
Nominal charging pressure
115 bar
WORKTEMPERATURE
Working temperature
100 ÷ 120 °C
F0
Initial force
360 daN
F1I
Isothermal end force
daN
F1P
Polytrophic end force
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
V
Volume
cm³
S
Surface
3.14 mm
MAXSPEED
Maximum speed
1.0 m/s
W
Weight
Kg
SPM
0 Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models