Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
RCM
Description
HT 700 - ISO standard, high force, high temperature
Bill of material
HT700-050-A(0--125)
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diametro
45 mm
PMIN
Pressure min.
20 bar
P
Nominal charging pressure
125 bar
WORKTEMPERATURE
Working temperature
°C
F0
Initial force
775 daN
F1I
Isothermal end force
daN
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
V
Volume
cm³
S
Surface
4.91 mm
W
Weight
Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models