Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HECO-Schrauben
Description
HT - HECO-TOPIX, connector screw, flange head
Bill of material
HT 10,0x120 TelKo TD VG znb 50 VAR
ARTNR
Article number
PROFAM
Product Family
HECO-TOPIX
D
Diameter
10.0 mm
L
Length
mm
NAME
Article description
MAT
Material
carbon steel
KOPF
Head
connector screw, flange head
DK
Head Diameter
22.5 mm
ANTR
Recess
T-Drive
ANTRGR
Recess Size
T-40
GEW
Thread
full threaded
LG
Thread Length
mm
OB
Surface
bright zinc plated, A2K, coated
VE
Quantity per package
50 piece(s)
VERP
Package type
VARIANTA - Boxes for professionals
ETA
ETA admission
yes
MASS
Weight
g
LODDEST
LOD Destination
LODLEVEL
LOD Level
LINK
Web Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models