Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Colson Group
Description
HT - High Heat Glass Filled Wheel
Bill of material
HT0520112
PN
Part No.
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
2 Inch
CAP
Capacity
lbs.
HUB
Hub Length
2-3/16 Inch
BORE
Bore ID
1-3/16 Inch
BEARING
Bearing ID
3/4 Inch
ROLLER
Bearing Type
Straight Roller
TEMPR
Temperature Range
-20°F to +480°F
HARD
Hardness
75-80 Shore D
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Colson Group
    E-Line 2" Series - Accomodating Configurable 2 Inch Caster
    Tente
    Forklift Wheels - Heavy Duty
    Conveyer & Caster
    SE - Solid Elastomer (to 1200 lb/ea)
    Blickle
    467159 - HTH 80x40/20-40K
Previews
3D
Dimension
2D
Download CAD models