Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Misumi
Description
HTBN__MTS8M - Super High TorqueTiming Belts MTS8M (Pitch 8mm)
Bill of material
HTBN528-MTS8M-250
PN
Part No.
MATR
Material of Rubber (1)
High Hardness Synthetic Rubber
HARDR
Hardness of Rubber (1) (deg)
88
MATCW
Material of Core Wire (2)
Glass Core Wire
MATC
Material of Cloth (3)
Nylon Cloth
OT
Operating Temperature (deg Celsius)
-30~90
BNO
Belt No.
528-MTS8M
BNW
Belt Nominal Width
mm
NT
No. of Teeth
PITCH
Pitch
8 mm
LL
l
5.2 mm
H
5.3 mm
HH
h
3.05 mm
II
i
2.25 mm
PLD
0.686 mm
UM
Unit Mass (Width:10mm)
45.0 g/m
BC
Belt Circum. Length
528.00 mm
RSSP
Rotary Speed of Small Pulley
rpm
NT1
No. of Teeth of Small Pulley
NT2
No. of Teeth of Large Pulley
C
C Inter-shaft Distance
168.00 mm
NOTE
Note
-
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD