Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
HTCPA__S5M100, HTCPA__S5M150 - High Torque Clamping Timing Pulleys - S5M (Pitch 5.0mm)
Bill of material
HTCPA32-S5M100-10
PN
Part No.
AC
Accessories
Hexagonal Hole Bolt
NT
No. of Teeth
TC
Type and Width Code
A
11 mm
W
16 mm
DD
d Selection
mm
PD
P.D.
mm
OD
O.D.
mm
D
mm
F
mm
E
mm
L
mm
LL
l
2.5 mm
M
M (Clamp Bolt)
CT
Clamp Torque
NCm
MAXAT
Allowable Max. Torque
2.6 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models