Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
HPC
Description
HTD8M-20 - Toothed pulley - Steel or cast iron - 8mm Pitch - Belt width 20mm
Bill of material
HPC - 36HTD8M-20F
REF
Part number
MAT
Material
DET
Detail
PAS
Pitch
8 mm
Z
Teeth
DP
PCD
mm
D
Ext. dia
mm
E
Edge
mm
M
mm
DI
mm
F
28 mm
L
38 mm
A
Boring
mm
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models