HTF-SRD6340-8E
NSK
Ball Screws
NSK Ball Screws for High-Load type
Powered by
CAD模型選擇
{nsk_usa/ball_screws/nsk_bs_high_load_type/htf_srd.prj},{NB=HTF-SRD6340-8E},{IDNR=},{PN=HTF-SRD6340-8E},{L=40},{D=63},{D1=49.0},{BSD=381},{BSS=1060},{D2=140},{A=200},{B=32},{L1=203},{H=90.0},{W=170},{X=18},{Q=Rc1/8},{T1=18.00},{FAMAX=144.7},{NDM=9.728},{SP=8.500},{VP=66.000},{VER=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
NSK
Description
HTF-SRD
Bill of material
HTF-SRD6340-8E
PN
Model No.
HTF-SRD6340-8E
HTF-SRD6340-8E
L
Lead
40
40
mm
D
Shaft dia.
63
63
mm
D1
Root dia.
49.0
49.0
mm
BSD
Basic Load Rating (Dynamic)
381
381
kN
BSS
Basic Load Rating (Static)
1060
1060
kN
D2
Ball nut dimensions
140
140
mm
A
Ball nut dimensions
200
200
mm
B
Ball nut dimensions
32
32
mm
L1
Ball nut dimensions
203
203
mm
H
Ball nut dimensions
90.0
90.0
mm
W
Ball nut dimensions
170
170
mm
X
Ball nut dimensions
18
18
mm
Q
Ball nut dimensions
Rc1/8
T1
Ball nut dimensions
18.00
18.00
mm
FAMAX
Allowable axial load
144.7
144.7
kN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求