Catalog navigation
Селекция на CAD модел
Налични продукти: 44
HELP_VARIABLE
Company
Misumi
Description
HTLA_ _S8M150, HTLA_ _S8M250, HTLA_ _S8M300, HTLA_ _S8M400, HTLK_ _S8M150, HTLK_ _S8M250, HTLK_ _S8M300, HTLK_ _S8M400, HTPL_ _S8M150, HTLP_ _S8M250, HTLP_ _S8M300, HTLP_ _S8M400, HTLG_ _S8M150, HTLG_ _S8M250, HTLG_ _S8M300, HTLG_ _S8M400 - Keyless High Torque Timing Pulleys S8M Type
Bill of material
HTLA39S8M150-E-16
PN
Part No.
MATP
Material of Pulley
MATF
Material of Flange
A5052
MATB
Material of Bushing
1045 Carbon Steel Equivalent
STP
Surface Treatment of Pulley
STF
Surface Treatment of Flange
Clear Anodize
STB
Surface Treatment of Bushing
-
HARDP
Hardness of Pulley
-
HARDF
Hardness of Flange
-
ALT1
Surface Treatment
NT
No. of Teeth
TNW
Type Nominal Width
BW
Belt Width
15 mm
A
17 mm
W
22 mm
PS
Pulley Shape
DD
d 1mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
MAXAT
Max. Allowable Torque
N*m
D
mm
L
(L)
mm
ALT3
Flange Cut
FC
FC 0.5 mm Increment
mm
ALT4
Flange not Attached
ALT5
Flange Attached on One Side Only
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
Размер
2D
Сваляне на CAD модели