Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
HTO100 - Belt Driven Linear Actuator
Bill of material
HTO100-100-D01-G1-10-P1
ITEM
Item NO.
HTO100
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SS
Block length
No mark : Standard block
MMP
Motor Mounting Positon
AB
Auxiliary Block
POS
Position of carriage
mm
Enter value for POS
Position of carriage
mm
cm
inch
ft
POS1
Position of auxiliary block
mm
MT
Motor type
HDC
Hole dimension of coupling
mm
Enter value for HDC
Hole dimension of coupling
mm
cm
inch
ft
IM
Installation method
NO
Number of mount block
0
PS
Number of Photoelectric Sensor
L
758 mm
WEIGHT
Weight
17.0 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LIMON
    ITO100 - Belt Driven Linear Actuator
    LIMON
    HTO80 - Belt Driven Linear Actuator
    LIMON
    YSO100 - Ball Screw Driven Linear Actuator
    LIMON
    YSO220 - Ball Screw Driven Linear Actuator
    LIMON
    ITC60-L - Belt Driven Linear Actuator
    LIMON
    HTO80-L - Belt Driven Linear Actuator
    LIMON
    HTO100-L - Belt Driven Linear Actuator
    LIMON
    ITC80 - Belt Driven Linear Actuator
    LIMON
    ITO80 - Belt Driven Linear Actuator
    LIMON
    YSO110 - Ball Screw Driven Linear Actuator
    LIMON
    YTO110 - Belt Driven Linear Actuator
Previews
3D
Dimension
2D
Download CAD models