Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
HTO80-L - Belt Driven Linear Actuator
Bill of material
HTO80L-100-D01-G1-10-P1
ITEM
Item NO.
HTO80
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SS
Block length
L : Long carriage
MMP
Motor Mounting Positon
AB
Auxiliary Block
POS
Position of carriage
mm
Enter value for POS
Position of carriage
mm
cm
inch
ft
POS1
Position of auxiliary block
mm
MT
Motor type
HDC
Hole dimension of coupling
mm
Enter value for HDC
Hole dimension of coupling
mm
cm
inch
ft
IM
Installation method
NO
Number of mount block
0
PS
Number of Photoelectric Sensor
L
570 mm
WEIGHT
Weight
11.2 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models