Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
HTR Series - Actuator Products – Rotary
Bill of material
HTR.9-047-AB11-A
PN
Part No.
HTR.9-047-AB11-A
PR
Product
Rotary Actuator
C1
Model
C3
Size
C5
Total Rotation
C6
Non-Standard Total Rotation
°
C7
Cushion Options
C8
Stroke Adjuster Options
C10
Mounting Style
C12
Shaft Configuration
C15NOTE
Note for 30° Involute Splined Shafts
-
C13
Port Type
C14
Port Location
C15
Seals
C17
Current Design Series
A
C20
Resolver Feedback
C21
Feedback Potentiometer
C22
Bronze Rack Bearing
A
3.63 Inch
B
3.0000 Inch
C
3.625 Inch
CD
Cd
0 Inch
CS
Cs
0 Inch
D
3.500 Inch
E
2.625 Inch
F
2.375 Inch
FD
Fd
0 Inch
FS
Fs
0 Inch
G
1.188 Inch
J
5/16-18 x 1/2 DP Inch
K
0.8745 Inch
L
1.312 Inch
M
0.251 Inch
N
0.727 Inch
O
1.000 Inch
P
1.000 Inch
R
1.750 Inch
S
0.380 Inch
T
0.500 Inch
U
9/16-18
V
0.940 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models