Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
REMKO
Description
HTS Duo series - Air/water system for heating and cooling
Bill of material
255205_300
CNSORDERNO
Ref. no.
LOG
Level of Geometry
BEZ1
Article description 1
INFO
Online Link
HTML
BEZ2
Article description 2
EAN
EAN (GTIN)
ZOLL
Customs tariff number (static commodity code)
84186100
CO2
CO2 Equivalent
2x 11.28 t
GEW
Total weight
kg
RF
Refrigerant
R 410A
NHC
Nominal heating capacity
kW
NKI
Nominal cooling capacity
kW
PSO
Power supply outdoor unit
230/1~/50
ABMI
Dimensions of indoor unit h/w/d
1065/650/650 mm
AAI
Number of outdoor/indoor units
4 / 2
OM
Operating mode
Heating/cooling
PD
External maximum pressure loss, heating system
80 / - kPa
AHDUPE1
Area of application, heating
kW
LH
Application limit, heating
-20 to +45 °C
EGK
Application limit, cooling
+15 to +45 °C
ECH
Energy efficiency rating for heating
HOCAD735
Heating capacity/COP for A-7/W35
HOCA235
Heating capacity/COP for A2/W35
kW / -
HOCA735
Heat output / COP at A7/W35
kW / -
HMINMAX
Heating capacity min./max.
kW
HYAVR
Hydraulic connection supply/return flow
1 1/4 Zoll
IT
Inverter technology
Series
SHE
Seasonally related room heating energy efficiency
RFB
Basic refrigerant filling volume
2x 5.4 kg
KHMPA
Max. refrigerant pipe height
15 m
CC2718
Cooling capacity/EER for A27/W18
kW / -
CC3518
Cooling capacity/EER for A35/W18
kW / -
CC357
Cooling capacity/EER for A35/W7
kW / -
KMINMAX
Cooling capacity min./max.
kW
PCH
Nominal power consumption heating for A7/W35
kW
CCH
Nominal current consumption heating for A7/W35
A
VFH
Nominal flow rate heating A7/W35
m³/h
SL1IA
Sound pressure level LpA 1m, indoor unit/outdoor unit
dB(A)
SPM
Sound power level indoor unit/outdoor unit
dB(A)
SIAA
Sound power level, indoor unit/outdoor unit, lowering mode
dB(A)
SCM
Serial color outdoor module
SEI
Standard colour indoor unit
RAL 9006
PSE
Voltage supply for electrical heating element
400/3~/N/50
SPI
Power supply indoor unit
400/3~/50
SYS
System
Air/water
DWP
Preparation for domestic water
Series
TWSI
Integrated domestic water tank
No
WP
Heat pump manager
Smart Control Touch
EAH
Electric booster heating
optional 9
JEH
Annual energy consumption, heating
kWh
WPW
Max. operating pressure, water
3 bar
MPC
Max. power consumption
kW
AFM
Max. air flow rate, outdoor unit
m³/h
MAXS
Max. current consumption
A
KSMPAM
Refrigerant piping connection per outdoor unit
3/8 / 5/8 Zoll
KLMPAM
Max. refrigerant pipe length per outdoor unit
25 m
T
Testing
EHPA
SL1IAA
Sound pressure level LpA 1m indoor unit/outdoor unit setback mode
dB(A)
THP
Max supply temperature, heating water, heat pump
63 °C
FTP
Min. flow temperature cooling water heat pump
7 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models