Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
HellermannTyton
Description
HTWD-HF (DIN)
Bill of material
HellermannTyton 183-13737
IDNR
Identification
MANUFACTURE19
Manufacturer type description
VERSION
Version
COVER
Cover
DESCRIPTION14
Short Description
MATERIAL
Material
Polycarbonate (PC) + Acrylonitrile butadiene styrene (ABS)
FARBE
Color
Grey (RAL 7035)
LAENGEL
Length L
2000 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
HOEHEH
Height H
mm
BREITEW
Width (W)
mm
BETRIEBSTEM46
Operating temperature
-25 °C to +90 °C
BREITEW2
Width (W2)
5.0 mm
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models