Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
HUK, THUK - Height Adjusting Washers
Bill of material
HUK8-P11-T5-H14
PN
Part No.
MAT
Material
HARD
Hardness
Hardening 35~40HRC
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models