Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
HUPNAA, HUPNAB, HUPNDA, HUPNDB, THUPNAA, THUPNAB, THUPNDA, THUPNDB - Locating Pins for Fixtures - Height Adjusting Pins - Threaded
Bill of material
HUPNAA8-P3.0-B2-L5-T5.0-H11-A30-E1
PN
Part Number
SHP
Shape
MAT
Material
TSS
Tip Shape Selection
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L Selection
mm
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
A
A Selection
deg
E
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
LL
l
mm
R
0.0 mm
W
0.0 mm
EE
e
0.000 mm
ALT1
Flat Position
ALT2
Flat Machining
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
ALT4
Thread Diameter
MC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models