Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
HV1606 - HV1606
Bill of material
HellermannTyton 633-06068
IDNR
Identification
633-06068
MANUFACTURE19
Manufacturer type description
HV1606
DESCRIPTION14
Short Description
Edge protection grommet, grey
MATERIAL
Material
PVC, flammwidrig (PVC-FR)
FARBE
Color
Grey (GY)
DURCHMESSER25
Fixing hole Ø FH
25.0 mm
BUENDELMAX
Bundle ∅ max.
31.0 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
500.000
HOEHEH
Height H
11.0 mm
BETRIEBSTEM46
Operating temperature
-30 °C to +60 °C
DURCHMESSERD
Diameter D
17.0 mm
HOEHEH2
Height (H2)
3.0 mm
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models