目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
HX7+D4660CB
Toshiba
Low Voltage
LV Drives
HX7
Powered by
CAD模型選擇
{toshiba/lv/lv_drives/hx7/hx7_asmtab.prj},{NB=HX7+D4660CB},{SERIES=HX7+},{RV=480VAC},{ASD=660},{TR=},{CO=CB},{HELP2=L},{HELP3=R},{HELP4=S},{PPATH=hx7_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Toshiba
Description
HX7+ - LV Drives
Bill of material
HX7+D4660CB
PN
Part Number
HX7+D4660CB
SERIES
Series
HX7+
RV
Rated Voltage
480VAC
ASD
ASD Rating Code
66 kVA
83 kVA
110 kVA
130 kVA
163 kVA
200 kVA
260 kVA
390 kVA
454 kVA
518 kVA
600 kVA
700 kVA
815 kVA
932 kVA
1000 kVA
1200 kVA
1400 kVA
1500 kVA
66 kVA
83 kVA
110 kVA
130 kVA
163 kVA
200 kVA
260 kVA
390 kVA
454 kVA
518 kVA
600 kVA
700 kVA
815 kVA
932 kVA
1000 kVA
1200 kVA
1400 kVA
1500 kVA
TR
Thermal Rating
50
50
°C
CO
Configuration Options
NEMA 3R, 6-Pulse
NEMA 3R, 12-Pulse
NEMA 1, 6-Pulse
NEMA 1, 12-Pulse
NEMA 3R, 18-Pulse
NEMA 3R, 18-Pulse, w/Sine Wave Filter
NEMA 3R, 6-Pulse
NEMA 3R, 12-Pulse
NEMA 1, 6-Pulse
NEMA 1, 12-Pulse
NEMA 3R, 18-Pulse
NEMA 3R, 18-Pulse, w/Sine Wave Filter
HELP
Figure
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求