HY-F040SUS
SMC
actuators
specialty_actuators
hygienic
HY/HYD Water Resistant Cylinders
Acessories
Powered by
CAD model selection
{smc/actuators/specialty_actuators/hygienic/hy_hyd/acessories/hy_f.prj},{NB=HY-F040SUS_FLANGE},{BORE=40},{PARTNO=HY-F040SUS},{WEIGHT=320},{B=57.5},{FD=9},{FE=8.5},{FT=10},{FX=72},{FY=36},{FZ=90},{FD2=34},{HYCZA=169},{HYQZB=87.5},{HYQZC=111.5},{HYDQZB=102.5},{HYDQZC=126.5},{BOLT=M6 x 1 x 18L}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Selectable products: 4
HELP_VARIABLE
Company
SMC
Description
HY-F - Flange Bracket for HYC/HYQ
Bill of material
HY-F040SUS
BORE
Bore size
40
40
mm
PARTNO
Bracket part no.
HY-F040SUS
HY-F040SUS
WEIGHT
320
320
g
B
57.5
57.5
mm
FD
9
9
mm
FE
8.5
8.5
mm
FT
10
10
mm
FX
72
72
mm
FY
36
36
mm
FZ
90
90
mm
FD2
34
34
mm
HYCZA
169
169
mm
HYQZB
87.5
87.5
mm
HYQZC
111.5
111.5
mm
HYDQZB
102.5
102.5
mm
HYDQZC
126.5
126.5
mm
BOLT
Mounting bolt
M6 x 1 x 18L
M6 x 1 x 18L
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet
Request for quotation