Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Hybr.cable Assy,AC,10m,FO+POW-MM-1xHAN3A
Bill of material
HARTING 33571110105001
MANUID
Product number of the Manufacturer
33571110105001
PREVIEW
Preview
DESCSHORT
Short Description
Hybrid cable, (copper/FO), Cable assemblies, Pre-assembled on one side, Multimode, AC version, Cable length: 10 m, Diameter: 12.6 mm
DESCLONG
Long Description
Hybrid cable, (copper/FO), Cable assemblies, Pre-assembled on one side, Multimode, AC version, Cable length: 10 m, Diameter: 12.6 mm
MANUTYPEDESC
Manufacturer Type Description
Hybr.cable Assy,AC,10m,FO+POW-MM-1xHAN3A
SUPPLIERALTNO
Alternative product number
33 57 111 0105 001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
Hybr.cable Assy,AC,10m,FO+POW-MM-1xHAN3A
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。