Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Hybr.cable Assy,AC,5m,FO+POW-SM-1xHAN3A
Bill of material
HARTING 33571110055003
MANUID
Product number of the Manufacturer
33571110055003
PREVIEW
Preview
DESCSHORT
Short Description
Hybrid cable, (copper/FO), Cable assemblies, Pre-assembled on one side, Singlemode, AC version, Cable length: 5 m, Diameter: 8.8 mm
DESCLONG
Long Description
Hybrid cable, (copper/FO), Cable assemblies, Pre-assembled on one side, Singlemode, AC version, Cable length: 5 m, Diameter: 8.8 mm
MANUTYPEDESC
Manufacturer Type Description
Hybr.cable Assy,AC,5m,FO+POW-SM-1xHAN3A
SUPPLIERALTNO
Alternative product number
33 57 111 0055 003
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
Hybr.cable Assy,AC,5m,FO+POW-SM-1xHAN3A
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part