Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
Hybr.cableAssy,AC,100m,FO+POW-MM-2xHAN3A
Bill of material
HARTING 33572111005001
MANUID
Product number of the Manufacturer
33572111005001
PREVIEW
Preview
DESCSHORT
Short Description
Hybrid cable, (copper/FO), Cable assemblies, Pre-assembled on both sides, Multimode, AC version, Cable length: 100 m, Diameter: 12.6 mm
DESCLONG
Long Description
Hybrid cable, (copper/FO), Cable assemblies, Pre-assembled on both sides, Multimode, AC version, Cable length: 100 m, Diameter: 12.6 mm
MANUTYPEDESC
Manufacturer Type Description
Hybr.cableAssy,AC,100m,FO+POW-MM-2xHAN3A
SUPPLIERALTNO
Alternative product number
33 57 211 1005 001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
Hybr.cableAssy,AC,100m,FO+POW-MM-2xHAN3A
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
Download modelli CAD
Nessun processo di generazione è associato a questa parte