Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HYBRID OUTDOOR CABLE AWG26/7,20M,RING
Bill of material
HARTING 33578510200001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
33578510200001
DESCSHORT
Short Description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 20 m, Cat. 5e, Class D up to 100 MHz
DESCLONG
Long Description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 20 m, Cat. 5e, Class D up to 100 MHz
MANUTYPEDESC
Manufacturer Type Description
HYBRID OUTDOOR CABLE AWG26/7,20M,RING
SUPPLIERALTNO
Alternative product number
33 57 851 0200 001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
73
AAL422
computer data cable (copper) present
Yes
AAO057
Product type
HYBRID OUTDOOR CABLE AWG26/7,20M,RING
AAU734
Manufacturer product description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 20 m, Cat. 5e, Class D up to 100 MHz
AAW338
Manufacturer product designation
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 20 m, Cat. 5e, Class D up to 100 MHz
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444995
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAL423
computer data cable (fiber optic) present
No
AAL497
energy cable present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part