Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Hybridcbl. Dunker LAiO1 1,5m HD
Bill of material
HARTING 6.1887200002015E+14
PREVIEW
Preview
MANUID
Product number of the Manufacturer
6.1887200002015E+14
DESCSHORT
Short Description
Pre-assembled on both sides, Copper cable, (round), Oil resistant, Halogen-free, Silicone-free
DESCLONG
Long Description
Pre-assembled on both sides, Copper cable, (round), Oil resistant, Halogen-free, Silicone-free
MANUTYPEDESC
Manufacturer Type Description
Hybridcbl. Dunker LAiO1 1,5m HD
SUPPLIERALTNO
Alternative product number
61 88 720 0002 0150
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
109
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania