Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Danly
Description
HYDROCAM 2
Bill of material
OHYD20078N07500
BESTNR
Part No.
TYP
Type
HUB
Working Stroke
mm
Enter value for HUB
Working Stroke
mm
cm
inch
ft
HUBMAX
max. Working Stroke
mm
VERS
Options
F
nominal force
KN
FARBEIT
Maximum working force
KN
FRUECK100
Stripping force at 100 bar
KN
VC
Volume / Stroke
cm³/mm
VN
Required volume
0.00 cm³
L
Punch Length
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
mm
B1
mm
B2
mm
B3
mm
HT1
mm
HT2
mm
HT3
mm
HT4
mm
D1
mm
D2
H7
mm
D3
H7 g6
mm
D4
Thread
D4T
Depth
mm
D5
mm
D6
D7
mm
D8K
Head
mm
D8S
Shank
mm
D9
Thread
D10
mm
S1
G
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Danly
    HYDROCAM 1
    Danly
    CAMDRIVE
    Danly
    Demountable Guide Pillar
    Danly
    Demountable Solid guide bushes
    Danly
    Type 4
    Danly
    Series C4
    Danly
    DIN 9861 D
    NSK Rolling Bearing
    RA15BN
    NSK Rolling Bearing
    LA55AN K1
    Ready
    HYDROCAM 2
    NSK Rolling Bearing
    NH15AN
    FIBRO
    2191.40.01 - Piezo sensor
    Danly
    RLSC Series - Gasdruckfedern
Previews
3D
Dimension
2D
Download CAD models