Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
HydroTech - Capacity up to 1000 lbs Each
Bill of material
WH4X2TPE19
PN
Part Number
WH4X2TPE19
WH
Wheel
HydroTech
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
WB
Bearing Type
Plain
CAP
Capacity
600 Pounds
TEMPR
Temperature Range
-45°F to +180°F
BB
Bearing Bore
3/4 Inch
HUB
Hub Length
2 3/16 Inch
WEIGHT
Weight
1.000 Pounds
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models