Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
ABB Automation
Description
HygienicMaster FEH631 - Electromagnetic Flowmeter system, integral mount, sensor housing stainless steel
Bill of material
FEH631.Y0.S1.0010.R3.P1.E.1.A.0.70.A.0.G0-J4
BESTNR
Order Code
FEH631
DN
Meter Size
ZOLL
Meter Size
Inch
EXP
Explosion Protection Certification
BAU
Housing Type / Housing Material / Cable Glands
PN
Process Connection Type
LMAT
Liner Material
CMAT
Process Connection Material
EDES
Electrode Design
EMAT
Measuring Electrodes Material
DET
Grounding Electrode / Full Pipe Detection
PCL
Protection Class Transmitter / Protection Class Sensor
PS
Power Supply
DIS
Display
AUS
Outputs
OC1
Option Card 1
OC2
Option Card 2
UCER
Usage Certifications
SIL
SIL Certificate
SRC
Shipping Register Certificate
CCER
Calibration Certifications
PCER
Other Usage Certifications
CERT02
Potable Water and Food & Beverage Approvals
CERT03
Other Explosion Protection Certifications and other Approvals
LEN
Sensor Length
OPT
Other Options
DOK
Documentation Language
TR
Tests and Reports
CONT
Configuration Type
SW
Transmitter Software Function Package
CALT
Calibration Type
CBL
Signal Cable
PL
Device Identification Plate
TEMP
Temperature Range of Installation / Ambient Temperature Range
PO
Number of Testpoints
FUNC
Verification Capability
L
mm
D
mm
B
0.0 mm
C
mm
G
0.0 mm
L1
0 mm
T
0 mm
F
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models