Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Univer
Description
HZ.M..G. - M - Graudal starter
Bill of material
HZ1M15G
CODE
Code
SERIES
Series
HZ
SIZE
Size
MODEL
Model
PORTS
Ports
CONNECTIONS
Connections
CONTROL
Control
A
mm
B
72.7 mm
C
- mm
D
- mm
E
mm
F
42.3 mm
G
45 mm
H
122 mm
I
L
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Univer
    HZ.Z500 - Connecting End block (two pieces)
    Univer
    HZ.N... - N - Diverter block
    Univer
    HZ.Z310 - Regulator L bracket
    Univer
    HZ.B... - FR - Filter regulator
    Univer
    HZRM310 - Wall mounting bracket for pressure microregulator
    Univer
    HZRM603 - Panel ring nut
    Univer
    AZ-0200 - G1/8 Grub screw
    Univer
    HZ9P - Pressure gauge
    Univer
    HZ9PB - Pressure gauge with flange for panel mounting
    Univer
    HZ0Z300 - C-bracket
    Univer
    HZ.C... - F+R+L
    Rittal
    Mounted fan - Server Cabinet TS
    Univer
    VL1 - Rodless cylinders VL1 Ø25÷50 mm
    Univer
    HZ.F/G... - F - Filter
Previews
3D
Dimension
2D
Download CAD models