Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Univer
Description
HZ0Z300 - C-bracket
Bill of material
HZ0Z300
CODE
Code
HZ0Z300
SERIES
Series
HZ
SIZE
Size
0
MODEL
Model
Z300
A
68 mm
B
44 mm
C
9.9 mm
D
35 mm
E
61.5 mm
F
40 mm
G
60 mm
H
40 mm
I
2 mm
L
19.5 mm
M
6.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Univer
    HZ9PB - Pressure gauge with flange for panel mounting
    Univer
    HZ9P - Pressure gauge
    Rittal
    Roof-mounted cooling units - for IT cooling
    Univer
    HZRM603 - Panel ring nut
    Univer
    RS - Compact cylinders-STRONG
    Rittal
    Condenser unit - for LCP DX
    Rittal
    Cover plates for fan panels - for FlatBox
    Rittal
    LCP Inline CW - Liquid Cooling Package
    Rittal
    Fan mounting plate - TS IT
    Rittal
    LCP Rack CW - Liquid Cooling Package
    Univer
    AZ-0200 - G1/8 Grub screw
    Univer
    RQ - Compact cylinders-STRONG
    Univer
    W - Short stroke cylinders W series Ø12 ÷100 mm
    Rittal
    Vent cover - for closed racks
Previews
3D
Dimension
2D
Download CAD models