Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Univer
Description
HZRM310 - Wall mounting bracket for pressure microregulator
Bill of material
HZRM310
CODE
Code
HZRM310
A
40 mm
B
46 mm
C
30 mm
D
5 mm
E
25.25 mm
F
6 mm
G
6 mm
H
4 mm
I
1.6 mm
R1
20.25 mm
R2
15.25 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Univer
    HZ.Z310 - Regulator L bracket
    Univer
    HZ9P - Pressure gauge
    Univer
    HZ9PB - Pressure gauge with flange for panel mounting
    Univer
    K-A - Tandem cylinder
    Univer
    VL1 - Rodless cylinders VL1 Ø25÷50 mm
    Univer
    RQ - Compact cylinders-STRONG
    Univer
    RS - Compact cylinders-STRONG
    Univer
    R - Rotating pneumatic cylindres
    Univer
    W - Short stroke cylinders W series Ø12 ÷100 mm
    Univer
    KD - Cylinder
    Univer
    K-B - Two-position cylinder
    Univer
    RN - Compact cylinders- ISO-21287 Ø16-Ø63 mm
    Univer
    RM - Compact cylinders- ISO-21287 Ø16-Ø63 mm
    Univer
    HZRM603 - Panel ring nut
Previews
3D
Dimension
2D
Download CAD models