Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Univer
Description
HZRM603 - Panel ring nut
Bill of material
HZRM603
CODE
Code
HZRM603
A
6 mm
B
3.44 mm
R1
37.76 mm
R2
35.79 mm
R3
29.76 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Univer
    HZ9P - Pressure gauge
    Univer
    HZRM310 - Wall mounting bracket for pressure microregulator
    Univer
    HZRM.. - Pressure microregulator
    Univer
    HZ.Z310 - Regulator L bracket
    Univer
    HZ9PB - Pressure gauge with flange for panel mounting
    Univer
    AZ-0200 - G1/8 Grub screw
    Univer
    K-A - Tandem cylinder
    Univer
    KD - Cylinder
    Univer
    W - Short stroke cylinders W series Ø12 ÷100 mm
    Univer
    R - Rotating pneumatic cylindres
    Univer
    VL1 - Rodless cylinders VL1 Ø25÷50 mm
    Univer
    RQ - Compact cylinders-STRONG
    Univer
    K-B - Two-position cylinder
    Univer
    RN - Compact cylinders- ISO-21287 Ø16-Ø63 mm
Previews
3D
Dimension
2D
Download CAD models