Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
I.142 - ELESA-Tapered handle
Bill of material
Tapered handle I.142/60-M8
CODE
Code
19701
DESCRIPTION
Description
I.142/60-M8
DIM01
D
19 mm
DIM02
L
56 mm
DIM03
d
M8
DIM04
d1
14 mm
DIM05
h
20 mm
DIM06
l1
3 mm
WEIGHT
Weight
17 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models