Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
I.167 p - Handles
Bill of material
Handle I.167/103 p-M8x16
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
35 mm
DIM02
L
104 mm
DIM03
d6g
M8
DIM04
d1
18 mm
DIM05
l
mm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models