Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
I.167 p - ELESA-Tapered handles
Bill of material
Tapered handles I.167/103 p-M8x16
CODE
Code
DESCRIPTION
Description
DIM01
D
27 mm
DIM02
L
104 mm
DIM03
d6g
M8
DIM04
d1
18 mm
DIM05
l
mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models