Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Elesa
Description
I.168 SOFT - ELESA-Knurled handles
Bill of material
Knurled handles I.168/60 B-6-SOFT
CODE
Code
120402
DESCRIPTION
Description
I.168/60 B-6-SOFT
DIM01
D
30 mm
DIM02
L
60 mm
DIM03
dH7
6 mm
DIM04
d1
13 mm
DIM05
h
28 mm
DIM06
h1
5 mm
DIM07
l1
14 mm
DIM08
f
M4
WEIGHT
Weight
59 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir