Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
I.168 SOFT - Knurled handles
Bill of material
Knurled handle I.168/60 B-6-SOFT
PARTNUMBER
Code
120402
DESCRIPTION
Description
I.168/60 B-6-SOFT
DIM01
D
30 mm
DIM02
L
60 mm
DIM03
dH7
6 mm
DIM04
d1
13 mm
DIM05
h
28 mm
DIM06
h1
5 mm
DIM07
l1
14 mm
DIM08
F
M4
WEIGHT
Weight
59 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models