Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
I.195 - ELESA-Tapered handle
Bill of material
Tapered handle I.195/60-M8
CODE
Code
20401
DESCRIPTION
Description
I.195/60-M8
DIM01
D
20 mm
DIM02
L
60 mm
DIM03
d
M8
DIM04
d1
14 mm
DIM05
h
30 mm
DIM06
l1
4 mm
WEIGHT
Weight
18 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models