Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
I.195 - Handles
Bill of material
Handle I.195/60-M8
PARTNUMBER
Code
20401
DESCRIPTION
Description
I.195/60-M8
DIM01
L
60 mm
DIM02
D
20 mm
DIM03
d1
14 mm
DIM04
d
M8
DIM05
h
30 mm
DIM06
l1±0.5
4 mm
WEIGHT
Weight
18 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models